Tesafilm Crystal Clear Household Dispenser

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57320-00-01

Part Number
57320-00-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 15 Length(m) 33
Adhesive tape features High tensile strength|Non-aging|Solvent-free|Transparent Carrier material Polypropylene Product type Tesa film
Series (adhesive tape) tesafilm® Type (manufacturer type) 57320

This page is Tesafilm Crystal Clear Household Dispenser, part number 57320-00-01.
You can find the detail information about specifications and dimensions on part number 57320-00-01.

Tech Support