Silver Radiator Heat Reflector Foil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55157

Part Number
55157
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.19 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 700 Length(m) 1 Color Details Silver
Adhesive tape features Reflective Carrier material Polyurethane Material (details) Aluminium-bonded foil made from PUR-foam
Product type Easy cover Series (adhesive tape) tesaMOLL® Type (manufacturer type) 55157

This page is Silver Radiator Heat Reflector Foil, part number 55157.
You can find the detail information about specifications and dimensions on part number 55157.

Tech Support