Masking Tape tesakrepp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04331-00009-00

Part Number
04331-00009-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Adhesive type Adhesive tape features Carrier material Max. temperature
(°C)
Series (adhesive tape) Type (manufacturer type)

54.37 €

1 Available 3 Days Transparency25SiliconeTemperature-resistantFleece-tesakrepp® 433104331-00009-00

Loading...

  1. 1

Basic information

Length(m) 50 Product type Masking tape

This page is Masking Tape tesakrepp, part number 04331-00009-00.
You can find the detail information about specifications and dimensions on part number 04331-00009-00.

Variation of this product

Part Number
04316-00009-03
04316-00016-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Adhesive type Adhesive tape features Carrier material Max. temperature
(°C)
Series (adhesive tape) Type (manufacturer type)

4.48 €

1 Available 3 Days -25Natural rubber-Paper+100tesakrepp® 431604316-00009-03

9.73 €

1 Available 3 Days -50Natural rubber-Paper+100tesakrepp® 431604316-00016-03

Tech Support