Filament Tape (45902-00000-00)

Filament Tape 45902-00000-00
  • Volume Discount

Product Details:

Manufacturer part number: 45902-00000-00

Brand: TESA

Price: 6.27

Delivery time: 3 Days


Technical Data:

Width: 25 mm

Type (manufacturer type): 45902-00000-00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45902-00000-00

Part Number
45902-00000-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

6.27 €

1 3 Days 2545902-00000-00

Loading...

  1. 1

Basic information

Color Transparency Length(m) 50 Product type Filament tape

This page is Filament Tape, part number 45902-00000-00.
You can find the detail information about specifications and dimensions on part number 45902-00000-00.

Variation of this product

Part Number
45900-00000-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

10.51 €

1 Available 3 Days 5045900-00000-00

Tech Support