Tesa Ultra Strong (55791-01)

Tesa  Ultra Strong 55791-01
  • Volume Discount

Product Details:

Manufacturer part number: 55791-01

Brand: TESA

Price: 11.68

Delivery time: 3 Days


Technical Data:

Length: 1.5 m

Type (manufacturer type): 55791-01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55791-01

Part Number
55791-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Type (manufacturer type)

11.68 €

1 Available 3 Days 1.555791-01

Loading...

  1. 1

Basic information

Width(mm) 19 Adhesive tape features Suitable for indoor/outdoor use|Extra strong|Double-sided tape Product type Industrial tape
Series (adhesive tape) tesa® POWERBOND

This page is Tesa Ultra Strong, part number 55791-01.
You can find the detail information about specifications and dimensions on part number 55791-01.

Variation of this product

Part Number
55792-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Type (manufacturer type)

22.47 €

1 Available 3 Days 555792-01

Tech Support