Manufacturer part number: 60100-0-0
Brand: TESA
Price: 20.87 €
Delivery time: 3 Days
Color: White Type
Width: 50 mm
Length: 90 m
Adhesive type: Acrylic
Adhesive tape features: Self-adhesive|High tensile strength
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60100-0-0
Part Number
|
---|
60100-0-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material thickness (µm) | Max. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.87 € | 1 | Available | 3 Days | White Type | 50 | 90 | Acrylic | Self-adhesive|High tensile strength | 49 | - | - | - | - | 60100-0-0 |
Loading...
Product type | Cloth tape |
---|
This page is Cloth Tape, part number 60100-0-0.
You can find the detail information about specifications and dimensions on part number 60100-0-0.
Configure
Basic Attributes
Carrier material
Material thickness(µm)
Max. temperature(°C)
Series (adhesive tape)
Type
Color
Width(mm)
Length(m)
Adhesive type
Adhesive tape features
Breakout force(N/10 mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53949-00004-02 |
57230-00000-01 |
57230-00001-01 |
60101-00001-00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material thickness (µm) | Max. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.13 € | 1 | Available | 3 Days | White Type | 50 | 50 | - | Easy tear|Removable|Weatherproof | - | Viscose | 310 | +125 | tesa® 53949 | 53949-00004-02 | |
38.75 € | 1 | Available | 6 Days | Black | 19 | 50 | - | High tensile strength|Writable|Weatherproof | - | - | - | - | - | 57230-00000-01 | |
43.49 € | 1 | Available | 3 Days | White Type | 19 | 50 | - | High tensile strength|Writable|Weatherproof | - | - | - | - | - | 57230-00001-01 | |
15.96 € | 1 | Available | 3 Days | White Type | 50 | 45 | Acrylic | Self-adhesive|High tensile strength | 49 | - | - | - | - | 60101-00001-00 |