Tape tesa (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56665-01-01

Part Number
56665-01-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 38 Length(m) 2.75
Product type Tape Series (adhesive tape) tesa® Bastelband Type (manufacturer type) 56665-01-01

This page is Tape tesa, part number 56665-01-01.
You can find the detail information about specifications and dimensions on part number 56665-01-01.

Tech Support