Cover Sheets tesa Easy Cover (04365-0-0)

Cover Sheets tesa Easy Cover  04365-0-0
  • Volume Discount

Product Details:

Manufacturer part number: 04365-0-0

Brand: TESA

Price: 12.73

Delivery time: 3 Days


Technical Data:

Width: 550 mm

Product size (width): - m

Type (manufacturer type): 04365-0-0


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04365-0-0

Part Number
04365-0-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Product size (width)
(m)
Type (manufacturer type)

12.73 €

1 Available 3 Days 550-04365-0-0

Loading...

  1. 1

Basic information

Color Transparency Length(m) 14 Adhesive type Natural rubber
Adhesive tape features No-residue|Suitable for indoor/outdoor use|UV-resistant Carrier material Polyethylene foil Product type Cover sheets
Series (adhesive tape) tesa Easy Cover® 4369

This page is Cover Sheets tesa Easy Cover , part number 04365-0-0.
You can find the detail information about specifications and dimensions on part number 04365-0-0.

Variation of this product

Part Number
04365-1-0
04365-2-0
04373-0-1
04373-1-1
04373-2-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Product size (width)
(m)
Type (manufacturer type)

17.56 €

1 Available 3 Days -1.404365-1-0

22.47 €

1 Available 3 Days -2.1004365-2-0

8.57 €

1 Available 3 Days 550-04373-0-1

12.73 €

1 Available 3 Days -1.404373-1-1

18.72 €

1 Available 3 Days -2.604373-2-1

Tech Support