Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04965-00014-00
Part Number
|
---|
04965-00014-00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Thickness (mm) | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.76 € | 1 | Available | 3 Days | Transparency | 50 | 50 | 0.205 | - | - | Polyethylene foil | PET-Folie | - | +100 | 0 | tesafix® 4965 | +100 ºC (short term 200 ºC) | 04965-00014-00 |
Loading...
Product type | Double sided adhesive tape |
---|
This page is Double Sided Adhesive Tape tesafix, part number 04965-00014-00.
You can find the detail information about specifications and dimensions on part number 04965-00014-00.
Configure
Basic Attributes
Adhesive type
Adhesive tape features
Material thickness(mm)
Type
Color
Width(mm)
Length(m)
Thickness(mm)
Carrier material
Material (details)
Max. temperature(°C)
Min. temperature(°C)
Series (adhesive tape)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
04960-00086-00 |
04962-00013-00 |
04965-00008-00 |
04965-00176-00 |
04965-00179-00 |
4944-2-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Thickness (mm) | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.87 € | 1 | Available | 3 Days | Transparency | 50 | 100 | - | Acrylic | - | UL 94 V0 standard | - | - | - | - | tesafix® 4960 | - | 04960-00086-00 | |
73.19 € | 1 | Available | 10 Days | Transparency | 50 | 50 | - | Acrylic | - | Fleece | - | - | - | - | tesafix® 4962 | - | 04962-00013-00 | |
37.67 € | 1 | Available | 3 Days | Transparency | 19 | 50 | 0.205 | Acrylic | Temperature-resistant | Polyethylene foil | PET-Folie | 0.2 | +100 | 0 | tesafix® 4965 | +100 ºC (short term 200 ºC) | 04965-00008-00 | |
27.97 € | 1 | Available | 3 Days | Transparency | 12 | 50 | 0.205 | Acrylic | Temperature-resistant | Polyethylene foil | PET-Folie | 0.2 | +100 | 0 | tesafix® 4965 | +100 ºC (short term 200 ºC) | 04965-00176-00 | |
48.93 € | 1 | Available | 3 Days | Transparency | 25 | 50 | 0.205 | Acrylic | Temperature-resistant | Polyethylene foil | PET-Folie | 0.2 | +100 | 0 | tesafix® 4965 | +100 ºC (short term 200 ºC) | 04965-00179-00 | |
9.09 € | 1 | Available | 3 Days | White Type | 50 | 10 | - | Natural rubber | All-purpose | - | - | - | +40 | - | tesafix® 4944 | - | 4944-2-5 |