Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55587-0-0
Part Number
|
---|
55587-0-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (µm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 3 Days | Transparency | 25 | 5 | - | Sodium polyacrylate | Waterproof|UV-resistant|No-residue|Manual pull and tear | PVC | - | +50 | -10 | - | -10 - +50 | 55587-0-0 |
Loading...
Product type | Anti-slip tape |
---|
This page is Anti-slip Tape, part number 55587-0-0.
You can find the detail information about specifications and dimensions on part number 55587-0-0.
Configure
Basic Attributes
Color Details
Material thickness(µm)
Series (adhesive tape)
Type
Color
Width(mm)
Length(m)
Adhesive type
Adhesive tape features
Carrier material
Max. temperature(°C)
Min. temperature(°C)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
55533-00000-11 |
55587-2-0 |
55588-00000-11 |
60951-00000-00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (µm) | Max. temperature (°C) | Min. temperature (°C) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.73 € | 1 | Available | 3 Days | Transparency | 25 | 5 | - | - | - | - | - | 50 | - | - | - | Bad & Dusche | |
11.68 € | 1 | Available | 3 Days | Black | 25 | 5 | - | Sodium polyacrylate | Waterproof|UV-resistant|No-residue|Manual pull and tear | PVC | - | +50 | -10 | - | -10 - +50 | 55587-2-0 | |
43.49 € | 1 | Available | 3 Days | Black | 50 | 5 | - | - | Weatherproof|UV-resistant | - | - | - | - | - | - | 55588-00000-11 | |
75.37 € | 1 | Available | 3 Days | Multicolor | 50 | 15 | Black/yellow | Acrylic | Suitable for indoor use|Suitable for outdoor use|Extra strong | - | 810 | - | - | tesa® Anti-slip 60951 | - | 60951-00000-00 |