Easy Cover Premium Film

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

59177

Part Number
59177
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 550 Length(m) 33
Product type Cover sheets Series (adhesive tape) tesa Easy Cover® Type (manufacturer type) 59177

This page is Easy Cover Premium Film, part number 59177.
You can find the detail information about specifications and dimensions on part number 59177.

Tech Support