Masking Tape tesa (56533-01-00)

Masking Tape tesa 56533-01-00
  • Volume Discount

Product Details:

Manufacturer part number: 56533-01-00

Brand: TESA

Price: 5.16

Delivery time: 3 Days


Technical Data:

Color: Brown-based

Width: 25 mm

Length: 25 m

Color Details: Beige

Adhesive type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56533-01-00

Part Number
56533-01-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Series (adhesive tape) Type (manufacturer type)

5.16 €

1 Available 3 Days Brown-based2525Beige---tesa®56533-01-00

Loading...

  1. 1

Basic information

Product type Masking tape

This page is Masking Tape tesa, part number 56533-01-00.
You can find the detail information about specifications and dimensions on part number 56533-01-00.

Variation of this product

Part Number
04323-78-00
04323-80-00
56250
56534-01-00
57416-00000-02
604765
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Series (adhesive tape) Type (manufacturer type)

6.21 €

1 Available 3 Days Brown-based3050BeigeNatural rubber-Papertesa®04323-78-00

6.32 €

1 Available 3 Days Brown-based5050BeigeNatural rubber-Papertesa®04323-80-00

6.32 €

1 Available 3 Days Blue Type2525--UV-resistant|No-residue|High tensile strength|Suitable for outdoor use-tesa®56250

7.51 €

1 Available 3 Days Brown-based3825Beige---tesa®56534-01-00

9.09 €

1 Available 3 Days -1925--No-residue-tesa®57416-00000-02

4.07 €

1 Available 3 Days Brown-based1950Beige-No-residue|Suitable for indoor use-tesa® Krepp604765

Tech Support