UV Surface Protection Tape (4438-12-00)

UV Surface Protection Tape 4438-12-00
  • Volume Discount

Product Details:

Manufacturer part number: 4438-12-00

Brand: TESA

Price: 14.89

Delivery time: 3 Days


Technical Data:

Width: 19 mm

Type (manufacturer type): 4438-12-00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4438-12-00

Part Number
4438-12-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

14.89 €

1 Available 3 Days 194438-12-00

Loading...

  1. 1

Basic information

Color Blue Type Length(m) 50 Thickness(mm) 0.167
Adhesive type Acrylic Adhesive tape features UV-resistant Breakout force(N/10 mm) 33
Carrier material Paper Material thickness(mm) 0.17 Product type Masking tape

This page is UV Surface Protection Tape, part number 4438-12-00.
You can find the detail information about specifications and dimensions on part number 4438-12-00.

Variation of this product

Part Number
4438-15-00
4438-17-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

18.72 €

1 Available 3 Days 254438-15-00

22.47 €

1 Available 3 Days 304438-17-00

Tech Support