Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCF897NT-XJ
Part Number
|
---|
DCF897NT-XJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Rotational speed range (rpm) | Torque (max.) (Nm) | Transmission type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
435.85 € | 1 | 3 Days | - | - | - | 0-600/1800/2400 | - | - | 0-400/1200/1900 | - | 0 | rechargeable | - | - | 135/400/950 | - | 18 | incl. rechargeable battery | 3300.0 |
Loading...
Product type | Cordless impact driver |
---|
This page is Cordless Impact driver, part number DCF897NT-XJ.
You can find the detail information about specifications and dimensions on part number DCF897NT-XJ.
Configure
Basic Attributes
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Capacity (mAh, Ah)(Ah)
Drill chuck clamping range
Max. drill diameter(mm)
Power tool features
Rotational speed range(rpm)
Transmission type
Blow count(/min)
Idle speed (details)(rpm)
No. of power packs included
Power supply (LOV)
Torque (max.)(Nm)
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DCD709D2T-QW |
DCD778S2T-QW |
DCD996NT-XJ |
DCK2080P2T-QW |
DCK384P2T-QW |
DCK796D2T-QW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Blow count (/min) | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Rotational speed range (rpm) | Torque (max.) (Nm) | Transmission type | Voltage (V) | Weight, information | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 1 | 15 Days | 13 | 30 | Li-ion | - | - | 1.5 - 13 mm | - | (Wood/metal/stone) 30/13/13 | 2 | rechargeable | - | - | - | 2-speed | 18 | incl. rechargeable battery | 1500.0 | ||
252.09 € | 1 | 3 Days | 13 | 38 | Li-ion | 0-7650/29750 | 1.5 | 1.5 - 13 mm | 0-500/1750 | (Wood/metal/stone) 38/13/13 | 2 | rechargeable | - | - | (Hard/soft) 65/26 | - | 18 | incl. rechargeable battery | 1500.0 | ||
308.12 € | 1 | 3 Days | 15 | 55 | Li-ion | - | - | 1.5 - 13 mm | (1./2./3. Gear) 0-450/1300/2000 | (Wood/metal/stone) 55/15/16 | 0 | rechargeable | incl. case | - | (Hard/soft) 95/66 | 3-speed | 18 | incl. rechargeable battery | 2100.0 | ||
783.55 € | 1 | Available | 12 Days | - | - | Li-ion | - | - | - | - | - | 2 | rechargeable | incl. case | - | - | - | 18 | - | - | |
1,061.91 € | 1 | Available | 12 Days | - | - | Li-ion | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
481.09 € | 1 | Available | 3 Days | 13 | 40 | Li-ion | 0-9350/34 000 | 2.0 | 1.5 - 13 mm | - | (Wood/metal/stone) 40/13/13 | 2 | rechargeable | incl. accessories | 0-550/2000 | (Hard/soft) 70/27 | 2-speed | 18 | incl. rechargeable battery | 1600.0 |