Manufacturer part number: 801003100
Brand: ALPEN
Price: 34.44 €
Delivery time: 3 Days
DIN standard: -
Material (drill bit): Carbide metal
Material suitability: Metal|Non-ferrous metal|Stone|Masonry|Brick|Wood
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
801003100
Part Number
|
---|
801003100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | DIN standard | Material (drill bit) | Material suitability | |
---|---|---|---|---|---|---|---|
34.44 € | 1 | Available | 3 Days | - | Carbide metal | Metal|Non-ferrous metal|Stone|Masonry|Brick|Wood |
Loading...
Tool Material Type | High-speed steel | Product type | Universal drill bit set | Tensile strength (max.)(N/mm²) | 850 |
---|---|---|---|---|---|
Tool holder (drill) | Cylinder shank |
This page is Universal drill bit set, part number 801003100.
You can find the detail information about specifications and dimensions on part number 801003100.
Part Number |
---|
800222100 |
800230100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DIN standard | Material (drill bit) | Material suitability |
---|---|---|---|---|---|---|---|
36.60 € | 1 | Available | 13 Days | DIN 338 | - | Metal|Non-ferrous metal|Stone|Masonry|Brick | |
52.20 € | 1 | Available | 3 Days | DIN 338 | - | Metal|Non-ferrous metal|Stone|Masonry|Brick|Wood |