Countersink set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05567
05568
1605527
1605649
51157
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Diameter (countersinks)
(mm)
DIN standard Material (details) Material properties Shank diameter Shank diameter
(mm)
Tool holder (drill)

83.01 €

1 Available 3 Days 6.3 - 256.3|8.3|10.4|12.4|16.5|20.5DIN 335-CHSS TINTiN-5|6|8|10|5/6/8/10Cylinder shank

87.39 €

1 Available 3 Days 6.3 - 256.3|10.4|16.5|20.5|25DIN 335-CHSS TINTiN-5|6|8|10|5/6/8/10Cylinder shank

76.45 €

1 Available 3 Days 6.3 - 20.56.3|8.3|10.4|12.4|16.5|20.5DIN 335-CHSS blankTiAIN-5|6|8|10|5/6/8/10Cylinder shank

87.39 €

1 Available 3 Days 6.3/8.3/10.4/12.4/16.5/20.56.3|8.3|10.4|12.4|16.5|20.5DIN 335-C|DIN 3126HSS-6.3 mm (1/4")-1/4" (6.3 mm)

91.76 €

1 Available 3 Days 6.3 - 20.56.3|8.3|10.4|12.4|16.5|20.5DIN 335-CHSS TiAINTiAIN-5|6|8|10|5/6/8/10Cylinder shank

Loading...

  1. 1

Basic information

Angle(°) 90 Material (drill bit) HSS Material suitability Metal
Product type Countersink set

Tech Support