Bit Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579000

Part Number
1579000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.91 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 50 Downforce 1/4" (6.3 mm) Drive (screwdriver) 1/4" (6.3 mm)
Product size (height)(mm) 50 Product type Bit adapter

This page is Bit Adapter, part number 1579000.
You can find the detail information about specifications and dimensions on part number 1579000.

Tech Support