Manufacturer part number: 58253005
Brand: STAHLWILLE
Price: 89.57 €
Delivery time: 3 Days
Downforce: 3/8" (10 mm)
No. of teeth: 30
Product size (width): 29 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
58253005
Product type | Ratchet |
---|
This page is Insert Tool, part number 58253005.
You can find the detail information about specifications and dimensions on part number 58253005.
Part Number |
---|
58253004 |
58253010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Downforce | No. of teeth | Product size (width) (mm) |
---|---|---|---|---|---|---|---|
87.39 € | 1 | Available | 3 Days | 1/4" (6.3 mm) | 22 | 22 | |
91.76 € | 1 | Available | 3 Days | 1/2" (12.5 mm) | 30 | 29 |