VDE wire cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
043-69-VDE-160
043-69-VDE-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Operating range Product size (length)
(mm)
Weight
(g)
Wire hardness (max.) Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

30.13 €

1 Available 18 Days 043-69-VDE-160Ø 15 mm (50 mm²)160180Cable: Ø 15 mm (50 mm²)1650

51.12 €

1 Available 3 Days 043-69-VDE-210Ø 25 mm (70 mm²)210305Cable: Ø 25 mm (70 mm²)2570

Loading...

  1. 1

Basic information

Material Tool steel Material properties tempered Product type VDE wire cutter
Suitable for (cable stripping) Single/multi-core aluminium and copper cables

Tech Support