Funnel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

198-1

Part Number
198-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Funnel Outer Diameter(mm) 165 Height(mm) 480
Material Polypropylene&Polyethylene Colour Black|Blue Product type Funnel

This page is Funnel, part number 198-1.
You can find the detail information about specifications and dimensions on part number 198-1.

Tech Support