Metal Twist Drill Bit Set (32001)

Metal Twist Drill Bit Set 32001
  • Volume Discount

Product Details:

Manufacturer part number: 32001

Brand: REX TOOLS

Price: 13.83

Delivery time: 3 Days


Technical Data:

Material properties: rolled

Material suitability: Metal|Plastic|Non-ferrous metal

Tensile strength (max.): - N/mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32001

Part Number
32001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material properties Material suitability Tensile strength (max.)
(N/mm²)

13.83 €

1 Available 3 Days rolledMetal|Plastic|Non-ferrous metal-

Loading...

  1. 1

Basic information

DIN standard DIN 338 Material (drill bit) HSS Product type Metal twist drill bit set
Tip angle(°) 118 Tool holder (drill) Cylinder shank

This page is Metal Twist Drill Bit Set, part number 32001.
You can find the detail information about specifications and dimensions on part number 32001.

Variation of this product

Part Number
32002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material properties Material suitability Tensile strength (max.)
(N/mm²)

23.55 €

1 Available 30 Days cutMetal|Non-ferrous metal|Plastic900

Tech Support