Quick-helix Drill Bit Set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1605209

Part Number
1605209
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.25 €

1 Available 20 Days

Loading...

  1. 1

Basic information

Drill hole diameter (range) 3 - 14 mm|4 - 20 mm|16 - 30.5 mm Material (drill bit) HSS Material properties TiAIN
Material suitability Metal|Structural steel. CrNi steel. non-ferrous metal and plastics Product type Quick-helix drill bit set Shank diameter(mm) 6/ 8/ 9
Tool holder (drill) Triangular shank Type (misc.) Tenifer

This page is Quick-helix Drill Bit Set, part number 1605209.
You can find the detail information about specifications and dimensions on part number 1605209.

Tech Support