Thread file (6409720)

Thread file 6409720
  • Volume Discount

Product Details:

Manufacturer part number: 6409720

Brand: GEDORE

Price: 76.45

Delivery time: 3 Days


Technical Data:

Product size (length): 230 mm

Weight: 125 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6409720

Part Number
6409720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

76.45 €

1 Available 3 Days 230125

Loading...

  1. 1

Basic information

Product type Thread file

This page is Thread file, part number 6409720.
You can find the detail information about specifications and dimensions on part number 6409720.

Variation of this product

Part Number
6409640
6409800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

74.28 €

1 Available 3 Days --

76.45 €

1 Available 3 Days 230124

Tech Support