Screw extractor (2659352)

Screw extractor 2659352
  • Volume Discount

Product Details:

Manufacturer part number: 2659352

Brand: GEDORE

Price: 6.87

Delivery time: 3 Days


Technical Data:

Screw size (Nominal): M3 / M4 / M5 / M6

Material (drill bit): Chromium vanadium steel

Product size (length): 50 mm

Product size (Ø): 7 mm

Product type: Screw extractor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2659352

Part Number
2659352
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Material (drill bit) Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Weight
(g)

6.87 €

1 Available 3 Days M3 / M4 / M5 / M6Chromium vanadium steel507Screw extractor5

Loading...

  1. 1

This page is Screw extractor, part number 2659352.
You can find the detail information about specifications and dimensions on part number 2659352.

Variation of this product

Part Number
2659379
2659387
2659395
2659409
6758490
6758570
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw size (Nominal) Material (drill bit) Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Weight
(g)

7.40 €

1 Available 3 Days M7 / M8 / M6Chromium vanadium steel5710Screw extractor5

7.93 €

1 Available 3 Days M10 / M9 / M8 / M11Chromium vanadium steel6413Screw extractor10

8.45 €

1 Available 3 Days M12 / M14 / M13 / M11Chromium vanadium steel7116Screw extractor25

11.68 €

1 Available 12 Days M18 / M17 / M15 / M16 / M14Chromium vanadium steel7921Screw extractor45

6.32 €

1 Available 3 Days ----Screw extractor-

6.87 €

1 Available 3 Days ----Screw extractor-

Tech Support