Paint Strip Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-181

Part Number
5-181
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Product type Paint strip tweezers Type (misc.) Finely polished
Weight(g) 33

This page is Paint Strip Tweezers, part number 5-181.
You can find the detail information about specifications and dimensions on part number 5-181.

Tech Support