Tweezer Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-030
5-050
5-070-UF
5-070-UF-13
5-090 V
5-100
5-110
5-190 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Material Material properties Tip shape (tweezers) Type (misc.) Weight
(g)

84.31 €

1 Available 3 Days Titanium--Extra pointy|Blunt|Pointed. curved. fineSuper-pointy/ round-wide/ fine-curved-

90.07 €

1 Available 3 Days OtherSpecial steel--straight-pointedly bent. super+pointedly in a crescent-shaped manner. super+pointedly holding. bent. pointedly bent-

136.55 €

1 Available 9 Days ------

180.81 €

1 Available 9 Days ------

114.71 €

1 Available 9 Days OtherPlastic----

139.19 €

1 Available 3 Days -----360

36.93 €

1 Available 3 Days --polishing|nickel platedShovel|Pointed. fine|Pointed. curved. fine-95

180.81 €

1 Available 3 Days OtherPlastic----

Loading...

  1. 1

Basic information

Product type Tweezer set

Tech Support