Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5-411 |
5-413 |
5-414 |
5-414-13 |
5-421 |
5-421-13 |
5-423 |
5-424 |
5-424-13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Jaw width (mm) | Tip length (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|
19.05 € | 1 | 8 Days | 6 | 6 | 14 | ||
19.05 € | 1 | 3 Days | 12 | 8 | 17 | ||
19.05 € | 1 | 7 Days | 16 | 6 | 20 | ||
21.29 € | 1 | 8 Days | 16 | 6 | 20 | ||
18.37 € | 1 | 7 Days | 6 | 6 | 14 | ||
20.61 € | 1 | 7 Days | 6 | 6 | 14 | ||
18.37 € | 1 | 7 Days | 16 | 8 | 20 | ||
18.37 € | 1 | 7 Days | 20 | 8 | 20 | ||
20.61 € | 1 | 8 Days | 20 | 8 | 20 |
Loading...
Main Body Material | Stainless Steel | Overall Length(mm) | 130 | Product type | Wafer tweezers |
---|