Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5-035
Part Number
|
---|
5-035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Overall Length (mm) | Jaw tip width (mm) | Jaw width (mm) | Material (details) | Material | Material properties | Tip length (mm) | Tip shape (tweezers) | Type (misc.) | Type (tweezers) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.04 € | 1 | 3 Days | Titanium | 120 | 0.6 | 0.7 | Matt titanium | - | rust-proof | 25 | Extra pointy | super-pointed | - | 9 |
Loading...
Product type | Precision tweezers |
---|
This page is Precision Tweezers, part number 5-035.
You can find the detail information about specifications and dimensions on part number 5-035.
Configure
Basic Attributes
Material
Type (tweezers)
Type
Main Body Material
Overall Length(mm)
Jaw tip width(mm)
Jaw width(mm)
Material (details)
Material properties
Tip length(mm)
Tip shape (tweezers)
Type (misc.)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05-0030 |
5-031 |
5-036 |
5-049-UF |
5-051-UF |
5-051-UF-13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Overall Length (mm) | Jaw tip width (mm) | Jaw width (mm) | Material (details) | Material | Material properties | Tip length (mm) | Tip shape (tweezers) | Type (misc.) | Type (tweezers) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.35 € | 1 | Available | 3 Days | Other | 125 | - | - | - | Plastic | - | - | Trapezoidal | Needle-nose | - | - | |
23.03 € | 1 | 3 Days | Titanium | 110 | 1 | 0.8 | Matt titanium | - | rust-proof | 27 | Extra pointy | super-pointed | - | 9 | ||
25.21 € | 1 | 3 Days | Titanium | 145 | - | 2.3 | - | - | rust-proof | 13 | Blunt. fine | - | - | 15 | ||
23.83 € | 1 | Available | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | |
20.83 € | 1 | Available | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | |
25.41 € | 1 | Available | 8 Days | - | - | - | - | - | - | - | - | - | - | - | - |