SD Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-452
5-454
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Jaw tip width
(mm)

67.43 €

1 Available 9 Days 2

60.49 €

1 9 Days 0.7

Loading...

  1. 1

Basic information

Overall Length(mm) 125 Product type SD tweezers Weight(g) 17

Tech Support