Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8724230
Blade Width(mm) | 26 | Overall Length(mm) | 240 | Product type | Line chisel |
---|---|---|---|---|---|
Shank diameter(mm) | 26 |
This page is Splitting chisel with plastic sleeve, part number 8724230.
You can find the detail information about specifications and dimensions on part number 8724230.