Drift punch octagonal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8708700
8710950
8711170
8711330
8711680
8711920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Shank diameter
(mm)
Tip diameter
(mm)
Weight
(g)

5.79 €

1 Available 11 Days 1010160

7.93 €

1 Available 3 Days 1212388

7.40 €

1 Available 11 Days 1212486

8.45 €

1 Available 3 Days 1212591

5.79 €

1 Available 39 Days 1212796

5.79 €

1 Available 3 Days 121210103

Loading...

  1. 1

Basic information

Overall Length(mm) 120 Material Chrome moly vanadium steel Product type Drift

Tech Support