Brick cutting chisel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8723420
8723500
8723690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Width
(mm)

17.01 €

1 Available 3 Days 50

20.32 €

1 Available 11 Days 60

24.60 €

1 Available 3 Days 80

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Product type Paring chisel Shank diameter(mm) 26

Tech Support