Flat cold chisel octagonal (8703820)

Flat cold chisel octagonal 8703820
  • Volume Discount

Product Details:

Manufacturer part number: 8703820

Brand: GEDORE

Price: 9.52

Delivery time: 3 Days


Technical Data:

Blade Width: 12 mm

Overall Length: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8703820

Part Number
8703820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Width
(mm)
Overall Length
(mm)

9.52 €

1 Available 3 Days 12125

Loading...

  1. 1

Basic information

Product type Falt chisel

This page is Flat cold chisel octagonal, part number 8703820.
You can find the detail information about specifications and dimensions on part number 8703820.

Variation of this product

Part Number
8703900
8704120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Width
(mm)
Overall Length
(mm)

12.73 €

1 Available 11 Days 16150

20.32 €

1 Available 39 Days 22200

Tech Support