Splitting chisel with protective hand guard (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8723930

Part Number
8723930
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.55 €

1 Available 39 Days

Loading...

  1. 1

Basic information

Blade Width(mm) 26 Overall Length(mm) 240 Product type Line chisel
Shank diameter(mm) 26

This page is Splitting chisel with protective hand guard, part number 8723930.
You can find the detail information about specifications and dimensions on part number 8723930.

Tech Support