Wrecking bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8769760

Part Number
8769760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 700 Material Steel Product size (Ø)(mm) 18
Product type Pry bar Weight(g) 1550

This page is Wrecking bar, part number 8769760.
You can find the detail information about specifications and dimensions on part number 8769760.

Tech Support