Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
802-30 |
802-40 |
802-55 |
802-80 |
803S-55 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft length L (mm) | Blade diameter (mm) | Blade length (mm) | Blade thickness (mm) | Blade width (mm) | DIN standard | Downforce | Handle diameter (mm) | Handle grip dimensions (mm) | Material properties | Product size (length) (mm) | Screwdriver features | Standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 7 Days | 99 | 3 | 80 | 0.6|0.6 | 3.5 | DIN ISO 2380-1|DIN ISO 2380-2 | Slot | 33.8 | 99 | chrome plated | 179 | Multi-purpose tool grip | ISO 2380-1:2004; ISO 2380-2:2004 | |
13.83 € | 1 | Available | 7 Days | 99 | 4 | 100 | 0.8|0.8 | 4 | DIN ISO 2380-1|DIN ISO 2380-2 | Slot | 33.8 | 99 | chrome plated | 199 | Multi-purpose tool grip | ISO 2380-1:2004; ISO 2380-2:2004 | |
20.32 € | 1 | Available | 9 Days | 114 | 5 | 125 | 1.0|1 | 5.5 | DIN ISO 2380-1|DIN ISO 2380-2 | Slot | 37.8 | 114 | chrome plated | 239 | Multi-purpose tool grip | ISO 2380-1:2004; ISO 2380-2:2004 | |
26.91 € | 1 | Available | 7 Days | 129 | 7 | 150 | 1.2|1.2 | 8 | DIN ISO 2380-1|DIN ISO 2380-2 | Slot | 42.3 | 129 | chrome plated | 279 | Multi-purpose tool grip | ISO 2380-1:2004; ISO 2380-2:2004 | |
18.09 € | 1 | Available | 7 Days | 110 | 5 | 125 | 1 | 5.5 | - | - | 31.5 | - | chrome plated|burnished | 235 | - | - |
Loading...
Blade type | Round | Product type | Slotted screwdriver | Range of use (screwdrivers) | Workshop |
---|---|---|---|---|---|
Material | Chromium-vanadium steel |
Configure
Basic Attributes
Shaft length L (mm)
Blade diameter(mm)
Blade length(mm)
Blade thickness(mm)
Blade width(mm)
DIN standard
Downforce
Handle diameter(mm)
Handle grip dimensions(mm)
Material properties
Product size (length)(mm)
Screwdriver features
Standards
Type
Filter by standard shipping days
Optional Attributes