Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
163-122/3 |
163-141/31 |
163-182/9 |
163-184/6 |
163-229/7 |
163-380/4 |
163-382/3 |
163-517/15 |
163-526/41 |
163-527/56 |
802/5 |
802/10 |
802TH/7 |
810/6PZ |
810/6VDE |
810SPC/6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade type | Downforce | Material properties | Range of use (screwdrivers) | Screwdriver features | Material | |
---|---|---|---|---|---|---|---|---|---|---|
80.83 € | 1 | Available | 9 Days | Round | Hex head | chrome plated | Workshop | - | Chromium-vanadium steel | |
294.79 € | 1 | Available | 4 Days | - | Phillips|Allen|TORX socket|Slot | - | Workshop | - | - | |
125.63 € | 1 | Available | 9 Days | - | TORX socket | chrome plated|burnished | Workshop | Multi-purpose tool grip|T-grip | Chromium-vanadium steel | |
93.93 € | 1 | Available | 9 Days | - | Slot|Phillips | chrome plated | Workshop | - | Special steel | |
80.83 € | 1 | Available | 9 Days | - | Slot|Phillips|Allen | burnished | VDE | - | - | |
71.77 € | 1 | Available | 4 Days | - | TORX socket | - | - | - | - | |
83.01 € | 1 | Available | 9 Days | - | Hex head | - | Workshop | - | - | |
118.67 € | 1 | 3 Days | - | - | - | - | - | - | ||
360.53 € | 1 | Available | 4 Days | - | - | - | - | - | - | |
426.29 € | 1 | Available | 3 Days | - | - | - | - | - | - | |
47.84 € | 1 | Available | 3 Days | - | Slot|Phillips | chrome plated | Workshop | Multi-purpose tool grip | Special steel | |
158.89 € | 1 | Available | 9 Days | - | Slot|Phillips | chrome plated | Workshop | - | Special steel | |
120.17 € | 1 | Available | 9 Days | - | TORX socket | - | Workshop | - | - | |
29.05 € | 1 | Available | 3 Days | - | - | - | - | - | - | |
47.84 € | 1 | Available | 3 Days | - | Slot|Phillips | - | VDE | - | - | |
20.32 € | 1 | 3 Days | - | Slot|Phillips | matt chrome plating|burnished | Workshop | Multi-purpose tool grip | - |
Loading...
Product type | Screwdriver set |
---|