Trolley (DWST1-71229)

Trolley DWST1-71229
  • Volume Discount

Product Details:

Manufacturer part number: DWST1-71229

Brand: DEWALT

Price: 76.45

Delivery time: 3 Days


Technical Data:

Colour: Black

Max. load capacity (weight): 100 kg

Product size (height): 181 mm

Product size (depth): 436 mm

Product size (width): 486 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWST1-71229

Part Number
DWST1-71229
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

76.45 €

1 Available 3 Days Black100181436486-

Loading...

  1. 1

Basic information

Product type Trolley

This page is Trolley, part number DWST1-71229.
You can find the detail information about specifications and dimensions on part number DWST1-71229.

Variation of this product

Part Number
DWST1-71196
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

213.68 €

1 Available 3 Days Black|Silver-700-490285

Tech Support