Cable cutter (5-308-13)

Cable cutter 5-308-13
  • Volume Discount

Product Details:

Manufacturer part number: 5-308-13

Brand: BERNSTEIN AG

Price: 19.87

Delivery time: 3 Days


Technical Data:

Manufacturer part #: -

Material properties: -

Product size (length): - mm

Suitable for (cable stripping): -

Weight: - g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-308-13

Part Number
5-308-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material properties Product size (length)
(mm)
Suitable for (cable stripping) Weight
(g)
Wire hardness (max.) Wire hardness diameter (max.)
(mm)

19.87 €

1 Available 3 Days -------

Loading...

  1. 1

Basic information

Product type Cable cutter

This page is Cable cutter, part number 5-308-13.
You can find the detail information about specifications and dimensions on part number 5-308-13.

Variation of this product

Part Number
3-0648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Material properties Product size (length)
(mm)
Suitable for (cable stripping) Weight
(g)
Wire hardness (max.) Wire hardness diameter (max.)
(mm)

13.83 €

1 Available 7 Days 3-0648burnished|insulated160Coax cables150dia. 10.5 mm10.5

Tech Support