1/2 Inch (12.5 mm) Square / Solid Mini Cordless Impact Wrench Set / 18 V / 270 Nm

1/2 Inch (12.5 mm) Square / Solid Mini Cordless Impact Wrench Set / 18 V / 270 Nm
[Specifications]
・Product type: Cordless impact driver

[Features]
・High efficiency thanks to brushless motor
・Handy, short and lightweight tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9212M-1

Part Number
9212M-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

426.29 €

1 3 Days

Loading...

  1. 1

Basic information

Product type Cordless impact driver

This page is 1/2 Inch (12.5 mm) Square / Solid Mini Cordless Impact Wrench Set / 18 V / 270 Nm, part number 9212M-1.
You can find the detail information about specifications and dimensions on part number 9212M-1.

Tech Support