Wire mesh cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2675188

Part Number
2675188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

175.33 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 900 Mass(g) 3500 DIN standard DIN ISO 5743
Edge hardness(HRC) 40 Material Chromium-vanadium steel Product type Wire mesh cutter

This page is Wire mesh cutter, part number 2675188.
You can find the detail information about specifications and dimensions on part number 2675188.

Tech Support