Mitre Shears with plastic handles / Overall Length 215mm (Part Numbers)

Mitre Shears with plastic handles / Overall Length 215mm
[Specifications]
・Material (details): Handle and blade receiver made of high-strength special steel
・Overall Length(mm): 215

[Features]
・Plastic, rubber and soft wooden dissimilar material without cutting. You can also use a flat cable of up to 56 mm wide.
・Exchangeable cutting base, cut angle that can be cut to 45 degrees and 60 degrees, 75 degrees, 90 degrees cut mark.
・Aperture spring and locking function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94 35 215

Part Number
94 35 215
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.11 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 215 Material (details) Handle and blade receiver made of high-strength special steel Suitable for Plastic, rubber and soft timber sections
Weight(g) 400

This page is Mitre Shears with plastic handles / Overall Length 215mm, part number 94 35 215.
You can find the detail information about specifications and dimensions on part number 94 35 215.

Tech Support