Replacement blade (94 19 215)

Replacement blade 94 19 215

Product Details:

Manufacturer part number: 94 19 215

Brand: KNIPEX

Price: 9.37

Delivery time: 3 Days


Technical Data:

Compatible with (details): Knipex mitre shears 9435

Type (misc.): -

Weight: 50 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

94 19 215

Part Number
94 19 215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Type (misc.) Weight
(g)

9.37 €

1 3 Days Knipex mitre shears 9435-50

Loading...

  1. 1

This page is Replacement blade, part number 94 19 215.
You can find the detail information about specifications and dimensions on part number 94 19 215.

Variation of this product

Part Number
90 59 280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Type (misc.) Weight
(g)

12.66 €

1 3 Days Knipex sheet metal nibbler 9055Suitable replacement blades16

Tech Support