All-Purpose Pliers (2668211)

 All-Purpose Pliers 2668211
  • Volume Discount

Product Details:

Manufacturer part number: 2668211

Brand: GEDORE

Price: 32.29

Delivery time: 11 Days


Technical Data:

Overall Length: 180 mm

DIN standard: DIN ISO 8976

EN standard: -

Manufacturer part #: 2668211

Material properties: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2668211

Part Number
2668211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Manufacturer part # Material properties Range (max.)
(mm)
Weight
(g)

32.29 €

1 Available 11 Days 180DIN ISO 8976-2668211-37183

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type All-purpose pliers

This page is All-Purpose Pliers, part number 2668211.
You can find the detail information about specifications and dimensions on part number 2668211.

Variation of this product

Part Number
1995413
1995553
2672626
6120140
6413240
6416260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard EN standard Manufacturer part # Material properties Range (max.)
(mm)
Weight
(g)

58.72 €

1 Available 11 Days 309DIN ISO 8976-1995413-44550

58.72 €

1 Available 11 Days 300DIN ISO 8976-1995553-44530

60.89 €

1 Available 11 Days 250DIN ISO 8976-2672626chrome plated31380

74.28 €

1 Available 3 Days 250-EN 609006120140-31485

54.37 €

1 Available 11 Days 250DIN ISO 8976-6413240chrome plated31335

44.59 €

1 Available 3 Days 250DIN ISO 8976-6416260chrome plated38380

Tech Support