L-Pipe Wrench (6437340)

L-Pipe Wrench 6437340
  • Volume Discount

Product Details:

Manufacturer part number: 6437340

Brand: GEDORE

Price: 65.25

Delivery time: 39 Days


Technical Data:

Overall Length: 320 mm

Clamping range: 44 mm

Jaw angle: 85°

Jaw shape: A

Manufacturer part #: 6437340


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6437340

Part Number
6437340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Clamping range
(mm)
Jaw angle Jaw shape Manufacturer part # Pipe diameter (in inches) (max.) Range (max.)
(mm)
Weight
(g)

65.25 €

1 Available 39 Days 3204485°A64373401"44695

Loading...

  1. 1

Basic information

DIN standard DIN 5234 Material Chromium-vanadium steel Material properties quenched and tempered
Product type L-pipe wrench

This page is L-Pipe Wrench, part number 6437340.
You can find the detail information about specifications and dimensions on part number 6437340.

Variation of this product

Part Number
6437420
6437500
6437690
6438150
6438230
6438310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Clamping range
(mm)
Jaw angle Jaw shape Manufacturer part # Pipe diameter (in inches) (max.) Range (max.)
(mm)
Weight
(g)

85.20 €

1 Available 11 Days 4306285°A64374201 1/2"621470

114.71 €

1 Available 3 Days 58076-A64375002"762550

180.81 €

1 Available 11 Days 67010585°A64376903"1053780

65.25 €

1 Available 11 Days 3204452°B64381501"44775

87.39 €

1 Available 3 Days 4306252°B64382301 1/2"621405

114.71 €

1 Available 3 Days 58076-B64383102"762570

Tech Support