Pipe Wrench (4533310)

Pipe Wrench 4533310
  • Volume Discount

Product Details:

Manufacturer part number: 4533310

Brand: GEDORE

Price: 25.68

Delivery time: 12 Days


Technical Data:

Overall Length: 240 mm

DIN standard: DIN ISO 8976

Manufacturer part #: 4533310

Material: Chromium-vanadium steel

Material properties: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4533310

Part Number
4533310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Material Material properties Range (max.)
(mm)
Weight
(g)

25.68 €

1 Available 12 Days 240DIN ISO 89764533310Chromium-vanadium steel-33290

Loading...

  1. 1

Basic information

Product type Pipe wrench

This page is Pipe Wrench, part number 4533310.
You can find the detail information about specifications and dimensions on part number 4533310.

Variation of this product

Part Number
4533230
4533580
6412000
6415610
6416180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Manufacturer part # Material Material properties Range (max.)
(mm)
Weight
(g)

25.68 €

1 Available 3 Days 175DIN ISO 89764533230Chromium-vanadium steel-26150

48.93 €

1 Available 12 Days 300DIN ISO 89764533580Chromium-vanadium steel-45480

29.05 €

1 Available 12 Days 250DIN ISO 89766412000Chromium-vanadium steelchrome plated39365

37.67 €

1 Available 12 Days 260DIN ISO 89766415610Chromium-vanadium steelchrome plated39425

40.89 €

1 Available 3 Days --6416180----

Tech Support