Automative Hazard Warning Tape【1-2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3410AP14
3410L141
40833312
408333AP
408333L
408333R
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive tape features Product size (width)
(m)
Product size (width)
(mm)
Series (adhesive tape) Type certificate Type (manufacturer type) Type (misc.)

246.56 €

2 Pieces Per Package

1 pack Available 3 Days -9White (reflecting)|Red (reflecting)User package|Pointing left|Pointing right|Flexible|Microprismatic-141High Intensity Grade 3410Gemäß DIN 30710 und DIN 67520High Intensity Grade 3410Application area: construction vehicles. commercial vehicles

597.25 €

1 Available 14 Days -45.7White (reflecting)|Red (reflecting)Pointing left|Flexible|Microprismatic-141High Intensity Grade 3410Gemäß DIN 30710 und DIN 67520High Intensity Grade 3410Application area: construction vehicles. commercial vehicles

6,486.47 €

1 Available 9 Days 0.4345.7Yellow/green (fluorescent)|Red (fluorescent)|Select yellowPointing left|Pointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic1.22-Diamond Grade™ DG³TPESC B 07192 · Gemäß DIN 14502-3Diamond Grade™ DG³ 4083-33Application area: fire-brigade and rescue services

1,835.59 €

2 Pieces Per Package

1 pack Available 9 Days 0.4345.7Yellow/green (fluorescent)|Red (fluorescent)|Select yellowUser package|Pointing left|Pointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic-140Diamond Grade™ DG³TPESC B 07192 · Gemäß DIN 14502-3Diamond Grade™ DG³ 4083-33Application area: fire-brigade and rescue services

5,145.12 €

1 Available 9 Days 0.4345.7Yellow/green (fluorescent)|Red (fluorescent)|Select yellowPointing left|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic-914Diamond Grade™ DG³TPESC B 07192 · Gemäß DIN 14502-3Diamond Grade™ DG³ 4083-33Application area: fire-brigade and rescue services

5,145.12 €

1 Available 10 Days 0.4345.7Yellow/green (fluorescent)|Red (fluorescent)|Select yellowPointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic-914Diamond Grade™ DG³TPESC B 07192 · Gemäß DIN 14502-3Diamond Grade™ DG³ 4083-33Application area: fire-brigade and rescue services

Loading...

  1. 1

Basic information

Color Multicolor Adhesive type High Tack (pressure-sensitive) Compatible with (details) Pasting on car paint
Product type Automotive hazard warning tape

Tech Support