Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XT-0034-0096-4
Part Number
|
---|
XT-0034-0096-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.21 € | 1 | Available | 3 Days | White Type | 0.26 | 50 | White | Gum adhesive | - | - | Polyethylene-coated fabric | Polyethylene-coated fabric with rubber resin adhesive. | 0.26 | - | - | 38 | 389 | - | XT-0034-0096-4 |
Loading...
Product type | Cloth tape |
---|
This page is Cloth Tape, part number XT-0034-0096-4.
You can find the detail information about specifications and dimensions on part number XT-0034-0096-4.
Configure
Basic Attributes
Adhesive tape features
Breakout force(N/10 mm)
Max. temperature(°C)
Min. temperature(°C)
Temperature range(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Carrier material
Material (details)
Material thickness(mm)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2903 |
2904 |
3612555 |
3615055 |
389B50 |
XT-0034-0102-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 3 Days | - | 0.15 | 50 | Silver | Gum adhesive | Easy tear | - | Polyethylene-coated fabric | - | - | - | - | 48 | 3M™ 2903 | - | 2903 | |
14.89 € | 1 | Available | 3 Days | Black | 0.19 | 50 | Black | Gum adhesive | Easy tear | - | Polyethylene-coated fabric | - | - | - | - | 48 | 3M™ 2904 | - | 2904 | |
169.85 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 25 | - | - | 3612555 | |
316.71 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 50 | - | - | 3615055 | |
37.67 € | 1 | Available | 3 Days | Blue Type | - | 50 | Blue | - | - | - | - | - | - | - | - | 50 | Scotch® | - | 389B50 | |
36.60 € | 1 | Available | 3 Days | - | 0.26 | 50 | Silver | Gum adhesive | - | - | Polyethylene-coated fabric | Polyethylene-coated fabric with rubber resin adhesive. | 0.26 | - | - | 50 | 389 | - | XT-0034-0102-0 |