Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70-0067-0242-0
Part Number
|
---|
70-0067-0242-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.60 € | 1 | Available | 3 Days | Red Type | 0.3 | 41.1 | Red | Natural rubber | UV-resistant|Waterproof|High tensile strength | - | Polyethylene foil | - | 0.3 | +93 | - | 48 | - | - | 5959 |
Loading...
Product type | Cloth tape |
---|
This page is Cloth Tape, part number 70-0067-0242-0.
You can find the detail information about specifications and dimensions on part number 70-0067-0242-0.
Configure
Basic Attributes
Breakout force(N/10 mm)
Material (details)
Min. temperature(°C)
Series (adhesive tape)
Temperature range(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Adhesive tape features
Carrier material
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3612555 |
3615055 |
389B50 |
9545NB50 |
9545NG15 |
9545NG19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.85 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 25 | - | - | 3612555 | |
316.71 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 50 | - | - | 3615055 | |
37.67 € | 1 | Available | 3 Days | Blue Type | - | 50 | Blue | - | - | - | - | - | - | - | - | 50 | Scotch® | - | 389B50 | |
87.39 € | 1 | Available | 59 Days | Black | - | 50 | Black | - | - | - | - | - | 0.3 | 90 | -20 | 50 | Scotch® | - | 9545NB50 | |
29.05 € | 1 | Available | 3 Days | Black | - | 50 | Grey | - | - | - | - | - | 0.3 | 90 | -20 | 15 | Scotch® | - | 9545NG15 | |
36.60 € | 1 | Available | 3 Days | Black | - | 50 | Grey | - | - | - | - | - | 0.3 | 90 | -20 | 19 | Scotch® | - | 9545NG19 |