Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9545NY19
Part Number
|
---|
9545NY19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.60 € | 1 | Available | 3 Days | Yellows | - | 50 | Yellow | - | - | - | - | - | 0.3 | 90 | -20 | 19 | Scotch® | - | 9545NY19 |
Loading...
Product type | Cloth tape |
---|
This page is Cloth Tape, part number 9545NY19.
You can find the detail information about specifications and dimensions on part number 9545NY19.
Configure
Basic Attributes
Width(mm)
Adhesive type
Adhesive tape features
Breakout force(N/10 mm)
Carrier material
Material (details)
Temperature range(°C)
Type
Color
Length(m)
Color Details
Material thickness(mm)
Max. temperature(°C)
Min. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3612555 |
3615055 |
389B50 |
XT-0034-0092-3 |
XT-0034-0095-6 |
XT-0034-0096-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.85 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 25 | - | - | 3612555 | |
316.71 € | 1 | Available | 3 Days | White Type | - | 55 | White | - | - | - | - | - | 0.17 | 232 | - | 50 | - | - | 3615055 | |
37.67 € | 1 | Available | 3 Days | Blue Type | - | 50 | Blue | - | - | - | - | - | - | - | - | 50 | Scotch® | - | 389B50 | |
37.67 € | 1 | Available | 3 Days | Black | 0.26 | 50 | Black | Gum adhesive | - | - | Polyethylene-coated fabric | Polyethylene-coated fabric with rubber resin adhesive. | 0.26 | - | - | 50 | 389 | - | XT-0034-0092-3 | |
20.32 € | 1 | Available | 3 Days | White Type | 0.26 | 50 | White | Gum adhesive | - | - | Polyethylene-coated fabric | Polyethylene-coated fabric with rubber resin adhesive. | 0.26 | - | - | 25 | 389 | - | XT-0034-0095-6 | |
31.21 € | 1 | Available | 3 Days | White Type | 0.26 | 50 | White | Gum adhesive | - | - | Polyethylene-coated fabric | Polyethylene-coated fabric with rubber resin adhesive. | 0.26 | - | - | 38 | 389 | - | XT-0034-0096-4 |